IESNA:LM-63-2002
[TEST]P1055183
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S290D927-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]322
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
281.4 278.3 276.9 274.8 271.7 267.2 262.4 256.5 250 242.7
235.2 227.2 217.9 209.3 200 190.3 180.7 170.7 160.3 150
139.6 129.6 119.3 109 99 88.6 77.6 67.6 57.2 47.2
37.6 28.6 20 12.4 5.5 1 0
281.4 282.4 280.3 277.2 272.7 264.8 255.8 244.8 233.4 220.7
207.6 193.8 179.6 164.8 150.7 136.5 122.4 108.6 95.2 81.7
69 56.9 45.2 35.2 26.5 21.4 16.6 12.1 8.3 5.2
3.4 2.1 1.4 1 0.3 0.3 0
281.4 278.9 275.8 267.9 255.8 241 224.5 206.2 187.2 167.6
147.9 128.6 110.3 93.4 76.5 61.7 48.3 37.2 31.4 26.2
21.7 17.2 13.4 10.3 7.9 6.2 4.8 3.8 3.1 2.4
2.1 1.4 1 0.7 0.7 0.3 0
281.4 278.9 273.1 259.6 243.1 223.1 200.7 177.2 152.7 129.6
108.3 89 70.3 54.5 41.7 35.2 29.7 24.8 20.3 16.2
12.8 10.3 8.3 6.9 5.5 4.5 3.8 3.1 2.8 2.1
1.7 1.4 1 0.7 0.3 0.3 0
281.4 279.6 274.1 258.9 239.6 217.2 191.7 166.2 140.7 117.6
96.9 76.5 59 44.8 37.2 31.4 26.2 21.4 17.2 13.8
11 9 7.2 6.2 5.2 4.1 3.4 2.8 2.4 2.1
1.4 1 1 0.7 0.3 0.3 0
